Knowledge Search
Download document () of 20
We make what matters work*

EHMA515L

Single-Phase Managed Rack PDU G4, 120V, 8 NEMA 5-15R Outlets, 12A, 1.4kW, L5-15P Input, 10 ft. (3 m) Cord, 1U

  • Ideal for distributed IT infrastructure like retail, edge, colocation, cloud and telecom
  • Embedded gigabit network module offers market-leading cybersecurity
  • Power metering, monitoring and switching available at the outlet level
  • Compatible with select Eaton Brightlayer Data Centers suite solutions
  • Mounts in 1U of space in a standard 19 in. rack using the included brackets
  • 3-year limited warranty (U.S. and Canada -- warranties may vary by country)

General specifications

Product Name
Eaton managed PDU
Catalog Number
EHMA515L
UPC
786689972349
Product Length/Depth
175 mm
Product Height
44 mm
Product Width
444.5 mm
Product Weight
3.5 kg
Certifications
cTUVus
Global Catalog
EHMA515L
Product Type
Managed PDU

Product specifications

Form factor
1U
Outlet control
Yes
Phase
Single-phase
Wattage
1.44 kW max
Amperage Rating
12A
Input voltage
120V
Input connection
5-15P
Cord length
10 ft
Frequency rating
50/60 Hz
PDU Plug Type
5-15P

Export product specification