Knowledge Search
Download document () of 20
We make what matters work*

EHMA520M

Single-Phase Managed Rack PDU G4, 120V, 8 NEMA 5-20R Outlets, 16A, 1.9kW, L5-20P Input, 10 ft. (3 m) Cord, 1U

  • Ideal for distributed IT infrastructure like retail, edge, colocation, cloud and telecom
  • Embedded gigabit network module offers market-leading cybersecurity
  • Power metering, monitoring and switching available at the outlet level
  • Compatible with select Eaton Brightlayer Data Centers suite solutions
  • Mounts in 1U of space in a standard 19 in. rack using the included brackets
  • 3-year limited warranty (U.S. and Canada -- warranties may vary by country)

General specifications

Product Name
Eaton managed PDU
Catalog Number
EHMA520M
UPC
786689974497
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.001 kg
Certifications
cTUVus
Global Catalog
EHMA520M
Product Type
Managed PDU

Product specifications

Form factor
1U
Outlet control
Yes
Phase
Single-phase
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
120V
Input connection
L5-20P
Cord length
10 ft
Frequency rating
50/60 Hz
PDU Plug Type
L5-20P

Export product specification