Knowledge Search
Download document () of 20
We make what matters work*

EHMAGU23A

Universal-Input Managed Rack PDU G4, 200-415V, 12 C13 and 12 C39 Outlets, Input Cable Sold Separately, 2U

  • Universal power input accommodates 5kVA single-phase to 23kVA 3-phase levels
  • 24 outlets include 12 C13 and 12 universal C39, which accepts C14 and C20 plugs
  • Power metering, monitoring and switching available at the outlet level
  • Embedded gigabit network module offers market-leading cybersecurity
  • Mounts in 2U of space in a standard 19 in. rack using the included brackets
  • 3-year limited warranty (U.S. and Canada -- warranties may vary by country)

General specifications

Product Name
Eaton managed PDU
Catalog Number
EHMAGU23A
UPC
786689974435
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.001 kg
Certifications
cTUVus
Global Catalog
EHMAGU23A
Product Type
Managed PDU

Product specifications

Form factor
2U
Outlet control
Yes
Phase
Three-phase
Amperage Rating
16A-55A
Input connection
Universal
Cord length
0
Frequency rating
50/60 Hz
PDU Plug Type
Universal

Export product specification