Knowledge Search
Download document () of 20
We make what matters work*

EHMAL530O

Single-Phase Managed Rack PDU G4, 120V, 16 NEMA 5-20R Outlets, 24A, 2.9kW, L5-30P Input, 10 ft. (3 m) Cord, 2U

  • Ideal for distributed IT infrastructure like retail, edge, colocation, cloud and telecom
  • Embedded gigabit network module offers market-leading cybersecurity
  • Power metering, monitoring and switching available at the outlet level
  • Compatible with select Eaton Brightlayer Data Centers suite solutions
  • Mounts in 2U of space in a standard 19 in. rack using the included brackets
  • 3-year limited warranty (U.S. and Canada -- warranties may vary by country)

General specifications

Product Name
Eaton managed PDU
Catalog Number
EHMAL530O
UPC
786689974473
Product Length/Depth
250 mm
Product Height
88 mm
Product Width
444.5 mm
Product Weight
6.1 kg
Certifications
cTUVus
Global Catalog
EHMAL530O
Product Type
Managed PDU

Product specifications

Form factor
2U
Outlet control
Yes
Phase
Single-phase
Wattage
2.88 kW max
Amperage Rating
24A
Input voltage
120V
Input connection
L5-20P
Cord length
10 ft
Frequency rating
50/60 Hz
PDU Plug Type
L5-30P

Export product specification