Knowledge Search
Download document () of 20
We make what matters work*

EHMAL620N

Single-Phase Managed Rack PDU G4, 230V, 4 C13 and 4 C39 Outlets, 16A, 3.7kW, C20/L6-20P Input, 10 ft. (3 m) Cord, 1U

  • 8 outlets include 4 C13 and 4 flexible C39, which accepts C14 and C20 plugs
  • Embedded gigabit network module offers market-leading cybersecurity
  • Power metering, monitoring and switching available at the outlet level
  • Compatible with select Eaton Brightlayer Data Centers suite solutions
  • Mounts in 1U of space in a standard 19 in. rack using the included brackets
  • 3-year limited warranty (U.S. and Canada -- warranties may vary by country)

General specifications

Product Name
Eaton managed PDU
Catalog Number
EHMAL620N
UPC
786689974480
Product Length/Depth
175 mm
Product Height
44 mm
Product Width
444.5 mm
Product Weight
2.7 kg
Certifications
cTUVus
Global Catalog
EHMAL620N
Product Type
Managed PDU

Product specifications

Form factor
1U
Outlet control
Yes
Phase
Single-phase
Wattage
3.7 kW max
Amperage Rating
16A
Input voltage
230V
Input connection
C20
Cord length
10 ft
Frequency rating
50/60 Hz
PDU Plug Type
C20
L6-20P

Export product specification