Knowledge Search
Download document () of 20
We make what matters work*

EHMAL630B

Single-Phase Managed Rack PDU G4, 208V, 10 C13 and 10 C39 Outlets, 24A, 5kW, L6-30P Input, 10 ft. (3 m) Cord, 2U

  • 20 outlets include 10 C13 and 10 flexible C39, which accepts C14 and C20 plugs
  • Embedded gigabit network module offers market-leading cybersecurity
  • Power metering, monitoring and switching available at the outlet level
  • Compatible with select Eaton Brightlayer Data Centers suite solutions
  • Mounts in 2U of space in a standard 19 in. rack using the included brackets
  • 3-year limited warranty (U.S. and Canada -- warranties may vary by country)

General specifications

Product Name
Eaton managed PDU
Catalog Number
EHMAL630B
UPC
786689974459
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.001 kg
Certifications
cTUVus
Global Catalog
EHMAL630B
Product Type
Managed PDU

Product specifications

Form factor
2U
Outlet control
Yes
Phase
Single-phase
Wattage
23 kW max
Amperage Rating
24A
Input voltage
208V
Input connection
L6-30P
Cord length
10 ft
Frequency rating
50/60 Hz
PDU Plug Type
L6-30P

Export product specification