Download document () of 20
We make what matters work*

EHMI515L

Single-Phase Metered Input Rack PDU G4, 120V, 8 NEMA 5-15R Outlets, 12A, 1.4kW, L5-15P Input, 10 ft. (3 m) Cord, 1U

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EHMI515L
UPC
786689972646
Product Length/Depth
175 mm
Product Height
44 mm
Product Width
444.5 mm
Product Weight
3.1 kg
Certifications
cTUVus
Global Catalog
EHMI515L
Product Type
Rack PDU

Product specifications

Form factor
1U
Package contents
  • EHMI515L Metered-Input Rack PDU G4
  • Rack-mounting hardware
  • User documentation
Mounting direction
Horizontal
Color
Black
Input connection
L5-15P
Cord length
10 ft
Amperage Rating
12A
Input voltage
120V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
8 NEMA 5-15R
Number of Outputs 5-15R
8
Total number of outlets
8
PDU Plug Type
L5-15P

Export product specification

Declarations of conformity

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.