Download document () of 20
We make what matters work*

EHMI520M

Single-Phase Metered Input Rack PDU G4, 120V, 8 NEMA 5-20R Outlets, 16A, 1.9kW, L5-20P Input, 10 ft. (3 m) Cord, 1U

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EHMI520M
UPC
786689972639
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.001 kg
Certifications
cTUVus
Global Catalog
EHMI520M
Product Type
Rack PDU

Product specifications

Form factor
1U
Package contents
  • EHMI520M Metered-Input Rack PDU G4
  • Rack-mounting hardware
  • User documentation
Mounting direction
Horizontal
Color
Black
Input connection
L5-20P
Cord length
10 ft
Amperage Rating
16A
Input voltage
120V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
8 NEMA 5-20R
Number of Outputs 5-20R
8
Total number of outlets
8
PDU Plug Type
L5-20P

Export product specification

Declarations of conformity

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.