Download document () of 20
We make what matters work*

EHMIGU23A

Universal-Input Metered Rack PDU G4, 200-415V, 12 C13 and 12 C39 Outlets, Input Cable Sold Separately, 2U

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EHMIGU23A
UPC
786689972578
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.001 kg
Certifications
cTUVus
Global Catalog
EHMIGU23A
Product Type
Rack PDU

Product specifications

Form factor
2U
Package contents
  • EHMIGU23A Universal-Input Metered Rack PDU G4
  • Rack-mounting hardware
  • User documentation
Mounting direction
Horizontal
Color
Black
Input connection
Universal
Input voltage
208-240V
Phase
Three-phase
Frequency rating
50/60 Hz
Outlets
12 C13; 12 C39
Number of Outputs C13
12
Number of outputs (other)
12
Total number of outlets
24
PDU Plug Type
Universal

Export product specification

Declarations of conformity

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.