Download document () of 20
We make what matters work*

EHMIGU23D

Universal-Input Metered Rack PDU G4, 200-415V, 18 C13 and 18 C39 Outlets, Input Cable Sold Separately, 3U

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EHMIGU23D
UPC
786689972561
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.001 kg
Certifications
cTUVus
Global Catalog
EHMIGU23D
Product Type
Rack PDU

Product specifications

Form factor
3U
Package contents
  • EHMIGU23D Universal-Input Metered Rack PDU G4
  • Rack-mounting hardware
  • User documentation
Mounting direction
Horizontal
Color
Black
Input connection
Universal
Input voltage
208-240V
Phase
Three-phase
Frequency rating
50/60 Hz
Outlets
18 C13; 18 C39
Number of Outputs C13
18
Number of outputs (other)
18
PDU Plug Type
Universal

Export product specification

Declarations of conformity

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.