Download document () of 20
We make what matters work*

EHMIL630B

Single-Phase Metered Input Rack PDU G4, 208V, 10 C13 and 10 C39 Outlets, 24A, 5kW, L6-30P Input, 10 ft. (3 m) Cord, 2U

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EHMIL630B
UPC
786689972592
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.001 kg
Certifications
cTUVus
Global Catalog
EHMIL630B
Product Type
Rack PDU

Product specifications

Form factor
2U
Package contents
  • EHMIL630B Metered-Input Rack PDU G4
  • Rack-mounting hardware
  • User documentation
Mounting direction
Horizontal
Color
Black
Input connection
L6-30P
Cord length
10 ft
Amperage Rating
24A
Input voltage
208V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
10 C13; 10 C39
Number of Outputs C13
10
Number of outputs (other)
10
Total number of outlets
20
PDU Plug Type
L6-30P

Export product specification

Declarations of conformity

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.