Download document () of 20
We make what matters work*

EHMIL630P

Single-Phase Metered Input Rack PDU G4, 208V, 8 C13 and 8 C39 Outlets, 24A, 5kW, L6-30P Input, 10 ft. (3 m) Cord, 1U

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EHMIL630P
UPC
786689972608
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.001 kg
Certifications
cTUVus
Global Catalog
EHMIL630P
Product Type
Rack PDU

Product specifications

Form factor
1U
Package contents
  • EHMIL630P Metered-Input Rack PDU G4
  • Rack-mounting hardware
  • User documentation
Mounting direction
Horizontal
Color
Black
Input connection
L6-30P
Cord length
10 ft
Amperage Rating
24A
Input voltage
208V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
8 C13; 8 C39
Number of Outputs C13
8
Number of outputs (other)
8
Total number of outlets
16
PDU Plug Type
L6-30P

Export product specification

Declarations of conformity

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.