Download document () of 20
We make what matters work*

ELMTSWC-NA

Eaton Eluxa multitone horn strobe, LED, ceiling, white, no lettering, amber lens, 15/30/75/110/150/177 cd, 24V, indoor

General specifications

Product Name
Eaton Eluxa multitone horn strobe
Catalog Number
ELMTSWC-NA
UPC
786697720345
Product Height
1.8 in
Product Diameter
6.25 in
Product Weight
0.542 lb
Compliances
UL
Global Catalog
ELMTSWC-NA
Product Type
Multitone horn strobe

Product specifications

Compliance and standards
UL
ULC
FM
RoHS
FCC
Type of horn strobe
Multitone horn strobe
Housing color
White
Housing material
Plastic
Lens color
Amber
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.022/0.030/0.060/0.086/0.125/0.185
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Mounting Method
Ceiling
Candela settings
4 cd
5 cd
8 cd
10 cd
12 cd
20 cd
25 cd
35 cd
40 cd
45 cd
50 cd
65 cd
15 cd
30 cd
75 cd
110 cd
150 cd
177 cd
Voltage
24 V
Tones
Horn
Bell
March Time Horn
Code-3 Horn
Code-3 Tone
Slow Whoop
Siren
TO315
Sound Level (dBA)
92dBA at 10ft Reverberant
97dBA at 10ft Anechoic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.