Knowledge Search
Download document () of 20
We make what matters work*

EMAGFFC4C4C4C4L

3-Phase Managed HDX Rack PDU G4, 240/415V, 24 C39 Outlets, 60A, 35kW, 560P6W Input, 6 ft. Cord, 0U Vertical, TAA

  • High-power PDU capable of supporting multiple GPU/LPU servers in a single rack
  • Recommended for GPU-intensive applications like HPC and generative AI
  • Hot-swappable Gigabit Network Module offers industry-leading cybersecurity
  • Outlet-level control and remote management help reduce costs and increase efficiency
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAGFFC4C4C4C4L
UPC
037332296184
Product Length/Depth
2.48 in
Product Height
69.45 in
Product Width
4.09 in
Product Weight
28.02 lb
Compliances
CE Marked
FCC Class A
TAA Compliant
Certifications
UL Listed
cUL Listed
Global Catalog
EMAGFFC4C4C4C4L
Product Type
Managed PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Phase
Three-phase
Amperage Rating
48A
Input connection
Other
Outlets
24
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)
PDU Plug Type
560P6W

Export product specification