Knowledge Search
Download document () of 20
We make what matters work*

EMAGKEC4C4C4C4L

3-Phase Managed HDX Rack PDU G4, 208V, 24 C39 Outlets, 100A, 36kW, Hardwired Input, 0U Vertical, TAA

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAGKEC4C4C4C4L
UPC
037332296191
Product Length/Depth
2.48 in
Product Height
69.45 in
Product Width
4.09 in
Product Weight
28.02 lb
Compliances
CE Marked
FCC Class A
TAA Compliant
Certifications
UL Listed
cUL Listed
Product Type
Managed PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Phase
Three-phase
Amperage Rating
100A
Input connection
Hardwire
Outlets
24
Cord length
0
Frequency rating
50/60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)
PDU Plug Type
Hardwire

Export product specification