Knowledge Search
Download document () of 20
We make what matters work*

EMAGLFA5A2A5A2L

3-Phase Managed HDX Rack PDU G4, 208V, 54 Outlets (42 C13 + 12 C39), 60A, 17kW, 460P9W Input, 6 ft. Cord, 0U Vertical, TAA

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAGLFA5A2A5A2L
UPC
037332296405
Product Length/Depth
2.48 in
Product Height
75.98 in
Product Width
4.09 in
Product Weight
29.83 lb
Compliances
CE Marked
FCC Class A
TAA Compliant
Certifications
UL Listed
cUL Listed
Product Type
Managed PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Phase
Three-phase
Amperage Rating
48A
Input connection
Other
Outlets
54
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)
PDU Plug Type
460P9W

Export product specification