Knowledge Search
Download document () of 20
We make what matters work*

EMAGMFC4C4C4C4L

3-Phase Managed HDX Rack PDU G4, 208V, 24 C39 Outlets, 80A, 29kW, 4100P9W Input, 6 ft. Cord, 0U Vertical, TAA

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAGMFC4C4C4C4L
UPC
037332296214
Product Length/Depth
2.48 in
Product Height
69.45 in
Product Width
4.09 in
Product Weight
28.02 lb
Compliances
CE Marked
FCC Class A
TAA Compliant
Certifications
UL Listed
cUL Listed
Product Type
Managed PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Phase
Three-phase
Amperage Rating
80A
Input connection
Other
Outlets
24
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)
PDU Plug Type
4100P9W

Export product specification