Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton fuse disconnect rack PDU
Catalog Number
EMI352-10
UPC
786685991498
Product Length/Depth
66.5 IN
Product Height
2.05 IN
Product Width
2.1 IN
Product Weight
13.2 LB
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Physical

Mounting Direction
Vertical
Color
Black
Form Factor
0U (Vertical)

Electrical input

Input Connection
309-532P6W
Cord Length
10 ft
Wattage
17.3 kW max
Amperage Rating
24A
Input Voltage
230/400V
Phase
Three-phase
Frequency Rating
50-60 Hz

Electrical output

Outlets
(18) C13 Outlet grip, (12) C19 Outlet grip
Circuit Breaker
(6) 20A Fuse
Outlet Control
No

Communications

Ethernet Interface
Yes
Serial Interface
RS-232

Additional specifications

Switchable
No
Operating Temperature
0° to 60°C (32° to 140°F)
Series
Metered Input
How to buy from Eaton
Locate a channel partner
Find a local channel partner based upon your zip code.
Rack PDU selector
Find the PDU model that best suites your needs.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time