Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Metered Outlet Rack PDU
Catalog Number
EMO324-10
UPC
743172079688
Product Length/Depth
66.5 IN
Product Height
2.05 IN
Product Width
2.56 IN
Product Weight
8.8 LB
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Physical

Mounting Direction
Vertical
Color
Black
Form Factor
0U (Vertical)

Electrical input

Input Connection
L15-20P
Cord Length
10 ft
Wattage
5.76 kW max
Amperage Rating
16A
Input Voltage
200-240V
Phase
Three-phase
Frequency Rating
50-60 Hz

Electrical output

Outlets
(18) C13 Outlet grip, (6) C19 Outlet grip
Circuit Breaker
(3) 20A
Outlet Control
No

Communications

Ethernet Interface
Yes
Serial Interface
RS-232

Additional specifications

Switchable
No
Operating Temperature
0° to 60°C (32° to 140°F)
Series
Metered Outlet
How to buy from Eaton
Rack PDU selector

Use our rackmount PDU selector to find the right model that meets your needs.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time

Locate a channel partner

Find a local channel partner based upon your zip code.