Select your location

Specifications

General specifications

Product Name
Eaton motor relay
Catalog Number
EMR-3000-2A0CB1
UPC
786679146422
Product Length/Depth
8.06 IN
Product Height
8.62 IN
Product Width
6.82 IN
Product Weight
5.82 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Analog Outputs
1
Phase Current
5A, 1A
Power Supply Range
19-300Vdc, 40-250Vac
Digital Outputs
4
Zone Selective Interlocking
0
Mounting
Projection
Type
Motor relay
Sensing Inputs
Current Protection and Metering
Modbus / DNP3 RTU
over Ethernet RJ-45
Conformal Coating
Conformal Coated Circuit Boards
Digital Inputs
4
Frequency Rating
50/60 Hz
Current Sensing Inputs
1
IO Options
IRIG-B
URTD Interface
Application
Motor
Analog Inputs
0
Voltage Sensing Inputs
0