Download document () of 20
We make what matters work*

EN1309N4

Wireless Access Point Enclosure - NEMA 4, Surface-Mount, PC Construction, 13 x 9 in.

Wall-Mount Enclosure Secures and Organizes Your Router/Modem or Wireless Access Point

Protect your indoor router/modem or Wi-Fi access point by installing it inside a SmartRack® Wireless Access Point (WAP) Enclosure made from impact-resistant UL 94 V-0 Classified ABS plastic. It’s ideal for offices, dorms, hotels, classrooms, retail locations and other indoor areas where you need to keep Wi-Fi equipment secure, organized and out of the way.

Accommodates a Wide Range of Equipment, Including Cisco WAPs.

Though the WAP enclosure is designed specifically to protect Cisco Wi-Fi access points, it will also house most other equipment up to {ProductVolume}. While rugged enough to keep your equipment safe inside, it’s also transparent to wireless signals, ensuring strong Wi-Fi coverage. This enclosure measures 13.38 in by 9.06 in.

Easy to Mount

The WAP enclosure comes fully assembled and ready for horizontal or vertical mounting on a wall or ceiling. It is designed for Cisco WAPs, but the included universal T-bar bracket will accommodate a wide variety of equipment from other brands.

General specifications

Product Name
Eaton Tripp Lite series enclosure
Catalog Number
EN1309N4
UPC
037332217837
Product Length/Depth
4 in
Product Height
13.38 in
Product Width
9.06 in
Product Weight
3.3 lb
Compliances
RoHS
Global Catalog
EN1309N4
Product Type
Enclosure

Product specifications

Features
Flex Center
Package contents
T-bar bracket
Cable tie
(4) M4 screws
(2) M6 trusshead screws, 0.25 in.
NEMA 4 wireless access point enclosure, 13 x 9 in.
Installation guide
(4) M6 flathead screws, 0.25 in.
(2) M6 screws, 1 in.
(4) Nylon spacers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.