Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly
Catalog Number
ENR21152
UPC
662276095694
Product Length/Depth
8 IN
Product Height
6.72 IN
Product Width
3.5 IN
Product Weight
4 LB

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Number of gangs
Single-gang
Amperage Rating
15A
Voltage rating
250 Vac
Style
Dead end
Trade size
3/4"
NEMA configuration
6-15R
Cover type
Single
Material
Copper-free aluminum
Frequency rating
50-400 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454