Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly
Catalog Number
ENR31201 M4
UPC
662276174375
Product Length/Depth
6.78 IN
Product Height
6.75 IN
Product Width
3.5 IN
Product Weight
.999 LB

Product specifications

NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Standards type
NEC/CEC
Amperage Rating
20A
Cover type
Single
Number of gangs
Single-gang
Trade size
1"
NEMA configuration
5-20R
NEMA Rating
3
3R
7
9
12
Frequency rating
50-400 Hz
Area classification
Hazardous/Classified Locations
Style
Dead end
Voltage rating
125 Vac
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454