EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
| Product Name |
Eaton Tripp Lite series EnviroSense2 sensor
|
| Catalog Number |
ENVIROSENSE
|
| UPC |
037332043412
|
| Product Length/Depth |
2.5 in
|
| Product Height |
1.5 in
|
| Product Width |
2.5 in
|
| Product Weight |
0.4 lb
|
| Warranty |
2 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
ENVIROSENSE
|
| Product Type |
Sensor
|
| Sensing Comaptability |
Temperature
|
| Product Compatability |
SNMPWEBCARD
|
| Contact Closure Capability |
Contact Closure Input Monitoring
|
Support from Eaton