Knowledge Search
Download document () of 20

ER4X-30J3PB

Eaton Bussmann series enclosed rotary disconnect switch, Fuse type J, Pistol handle, 600V, 30A, Black, NEMA rating 4X

General specifications

Product Name
Eaton Bussmann series enclosed rotary disconnect switch
Catalog Number
ER4X-30J3PB
UPC
051712415545
Product Length/Depth
0.1 in
Product Height
0.1 in
Product Width
0.1 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
30A
NEMA rating
NEMA 4X
Voltage rating
600 V

General information

Special features
Fuse type J, Pistol handle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877