Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Product Category
Transformer protection relay
Analog Outputs
0
Number Of Inputs
8
Phase Current
5A, 1A
Power Supply Range
19-300Vdc, 40-250Vac
Digital Outputs
9
Zone Selective Interlocking
2
Base Relay
ETR-4000
Mounting
Projection
PROFIBUS-DP
over D-Sub / RS-485
Type
Transformer relay
Sensing Inputs
Current Protection and Metering
Differential Protection
Number Of Outputs
9
Conformal Coating
None
Digital Inputs
8
Frequency Rating
50/60 Hz
Current Sensing Inputs
2
Terminals
Removable
IO Options
URTD Interface
Trip Coil Monitor
IRIG-B
Application
Transformer
Power
40-250 Vac, 19-300 Vdc
Analog Inputs
0
Communication
Profibus-DP over D-SUB / RS485
Voltage Sensing Inputs
0