Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton transformer relay
Catalog Number
ETR-4000-2A0KB0
UPC
786679153956
Product Length/Depth
8.06 IN
Product Height
8.7 IN
Product Width
9.72 IN
Product Weight
9.3 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Product Category
Transformer protection relay
IEC 61850
over LC duplex fiber optic Ethernet
Phase Current
5A, 1A
Modbus / DNP3 TCP
over LC duplex fiber optic Ethernet
Power Supply Range
19-300Vdc, 40-250Vac
Zone Selective Interlocking
2
Base Relay
ETR-4000
Digital Inputs
8
Frequency Rating
50/60 Hz
Current Sensing Inputs
2
Terminals
Removable
Analog Inputs
0
Communication
see long description
Analog Outputs
0
Number Of Inputs
8
Digital Outputs
9
Mounting
Semi-flush
Type
Transformer relay
Sensing Inputs
Current Protection and Metering
Differential Protection
Number Of Outputs
9
Conformal Coating
Conformal Coated Circuit Boards
IO Options
Trip Coil Monitor
IRIG-B
URTD Interface
Application
Transformer
Power
40-250 Vac, 19-300 Vdc
Voltage Sensing Inputs
0