Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Product Category
Transformer protection relay
IEC 61850
over LC duplex fiber optic Ethernet
Phase Current
5A, 1A
Modbus / DNP3 TCP
over LC duplex fiber optic Ethernet
Power Supply Range
19-300Vdc, 40-250Vac
Zone Selective Interlocking
2
Base Relay
ETR-4000
Digital Inputs
8
Frequency Rating
50/60 Hz
Current Sensing Inputs
2
Terminals
Removable
Analog Inputs
0
Communication
see long description
Analog Outputs
0
Number Of Inputs
8
Digital Outputs
9
Mounting
Projection
Type
Transformer relay
Sensing Inputs
Current Protection and Metering
Differential Protection
Number Of Outputs
9
Conformal Coating
Conformal Coated Circuit Boards
IO Options
IRIG-B
URTD Interface
Trip Coil Monitor
Application
Transformer
Power
40-250 Vac, 19-300 Vdc
Voltage Sensing Inputs
0