Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton transformer relay
Catalog Number
ETR-4000-2A1BB1
UPC
786679154113
Product Length/Depth
8.06 IN
Product Height
8.7 IN
Product Width
9.72 IN
Product Weight
9.3 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Product Category
Transformer protection relay
Analog outputs
0
Number of inputs
8
Phase current
5A, 1A
Power supply range
19-300Vdc, 40-250Vac
Digital outputs
9
Zone selective interlocking
2
Base relay
ETR-4000
Mounting
Projection
Type
Transformer relay
Sensing inputs
Differential Protection
Current Protection and Metering
Number of outputs
9
Modbus / DNP3 RTU
over RS-485
Conformal coating
Conformal Coated Circuit Boards
Digital inputs
8
Frequency rating
50/60 Hz
Current sensing inputs
2
Terminals
Removable
I/O options
IRIG-B
URTD Interface
Sensitive Ground Input
Trip Coil Monitor
Application
Transformer
Power
40-250 Vac, 19-300 Vdc
Analog inputs
0
Communication
Modbus RTU or DNP3 RTU over RS485
Voltage sensing inputs
0