Download document () of 20
We make what matters work*

EURO-4

Isobar 4-Outlet 230V Surge Protector, Detachable 6 ft. (1.83 m) Cord, 680 Joules, Metal Housing

4-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this Isobar® surge protector features a surge protection rating of 680 joules to defend your sensitive electronic components against even the strongest power surges and spikes.

C13
6
Outlets Accept a Wide Range of Electronic Devices

Plug your network hardware, retail displays, appliances, power tools and other electronics into 4 AC outlets to protect them against dangerous surges, spikes and line noise. Outlets are widely spaced to accommodate bulky power transformers without blocking adjacent outlets.

Isolated Filter Banks Provide Extra Protection against Line Noise

Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. The outlets are arranged in exclusive isolated filter banks that limit noise interaction among connected equipment. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors combine to block disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can damage equipment or destroy data.

Includes the Latest Safety Features

Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The rugged metal housing is designed to endure in demanding environments, such as factories and warehouses, and withstand strong surges without burning, melting or cracking.

General specifications

Product Name
Eaton Tripp Lite series Isobar surge protector
Catalog Number
EURO-4
UPC
037332010049
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
7 in
Product Weight
1.4 lb
Warranty
Limited lifetime
Compliances
CE Marked
RoHS
Certifications
UL 1449
Global Catalog
EURO-4
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Two position orange illuminated on/off power switch
Voltage Compatibility (VAC)
220-250
Circuit breaker
9
Frequency rating
50/60 Hz
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
230V (220-250V)
Slot or Hole Mount Measurement (Center to Center)
Distance between horizont tabs = 162.13 mm; Distance between vertical tabs = 58.17 mm
Transformer Accommodation
Transformer Accommodation
Cord Length
6 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Gray
Outlet Spacing
Distance between horizontal outlets = 53mm; Distance between vertical outlets = 38.10mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 53mm; Distance between vertical outlets = 38.10mm
Material
Metal
Input Plug Type
IEC-320-C13
Output Receptacles
C13
6
Package Contents
Owner's manual
EURO-4 Isobar 4-Outlet 230V Surge Protector, Metal Housing
Detachable C13-to-C14 power cord, 6-ft. (1.83 m)
Input Nominal Voltage
230 VAC
230V AC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
UL Certified
Metal Case
Product Highlights
4 C13 outlets in exclusive isolated filter banks
680-joule surge protection rating
9A resettable circuit breaker prevents dangerous overloads
Detachable 6-ft. (1.83 m) C13-to-C14 power cord
Lifetime limited warranty (Worldwide)
Durable metal housing designed for tough environments
Plug Color
White
AC Suppression Joule Rating
680
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Isolated Filter Banks
Yes
Maximum Surge Amps
15000
Total Outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.