Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Illuminator EVFT long twin tube fluorescent light fixture
Catalog Number
EVFT22320
Product Length/Depth
33 IN
Product Height
7.75 IN
Product Width
8.31 IN
Product Weight
20.9 LB

Certifications and compliances

Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
NEC Hazardous Rating
Class I, Division 1
Class I, Zone 1
Class II, Division 1
Class III
NEMA Rating
3
3R
4
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
Fluorescent
Number Of Lamps
2-lamp
Material
Copper-free aluminum
Wattage
78W
Entry Size
3/4"
Guard Type
Without guard
Lamp Tube Material
Heat-resistant Glass
Voltage Rating
120 Vac
Frequency Rating
60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454