Download document () of 20
Discontinued

EVG-3PHAS/6MODUL

Eaton Plug-in busbar system, EVG busbars, 63A, 6, Three-phase, PXL, PXF, PXK, PFIM-U or PFNM breakers

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EVG-3PHAS/6MODUL
EAN
4014380536680
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.05 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
No end caps required, do not shorten
Global Catalog
EVG-3PHAS/6MODUL

Product specifications

Used with
PXL, PXF, PXK, PFIM-U or PFNM breakers
Type
EVG busbars
Phase
Three-phase
Amperage rating
63 A
Number of modules
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.