Knowledge Search
Download document () of 20
We make what matters work*

EVMAGU23A-E

Eaton Managed Rack PDU G4, 0U, Universal Input, 5-23kW, 15-55A, 200-415V, 24 Outlets (12) C13 (12) C19

General specifications

Product Name
Eaton managed PDU
Catalog Number
EVMAGU23A-E
UPC
786689812829
Product Length/Depth
2.05 in
Product Height
55.9 in
Product Width
2.56 in
Product Weight
11.2 lb
Compliances
CAN ICES-003 class A
FCC part 15 class A
Certifications
IEC 62368-1
UL 62368-1
CE
cTUVus
UL 2900-1
IEC 62443-4-2
Global Catalog
EVMAGU23A-E
Product Type
Managed PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Wattage
23 kW max
Amperage Rating
16A-55A
Input voltage
100-240V
Input connection
Universal
Outlets
(12) C13, (12) C39
Frequency rating
50/60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)
PDU Plug Type
Universal

Export product specification