Knowledge Search
Download document () of 20
We make what matters work*

EVMI2120X

3-Phase Metered Input Rack PDU G4, 120/208V, 42 Outlets, 16A, 5.8kW, L21-20 Input, 10 ft. Cord, 0U Vertical

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EVMI2120X
UPC
786689787738
Product Length/Depth
2.05 in
Product Height
68.1 in
Product Width
2.09 in
Product Weight
16.54 lb
Compliances
FCC part 15 class A
CAN ICES-003 class A
FCC Class A
RoHS
Certifications
cTUVus
UL 62368-1
UL 2900-1
IEC 62443-4-2
ICES
Product Type
Metered input PDU

Product specifications

Form factor
0U (Vertical)
Phase
Three-phase
Amperage Rating
20A
Input voltage
120/208V
Input connection
L21-20P
Outlets
(24) C13, (18) C39
Cord length
10 ft
Frequency rating
50/60 Hz
Ethernet interface
Yes
Operating Temperature
0° to 60°C (32° to 140°F)
PDU Plug Type
NEMA L21-20P

Export product specification