Eaton Pow-R-Xpress EZ box stocking 20 wide X 48 high
Product Name |
Eaton Pow-R-Xpress EZ boxes
|
Catalog Number |
EZB2048RBS
|
UPC |
782116895946
|
Product Length/Depth |
48 in
|
Product Height |
6.5 in
|
Product Width |
20 in
|
Product Weight |
44 lb
|
Compliances |
NEMA Compliant
|
Certifications |
UL 67
|
Type |
NEMA 1 BOX
|