Download document () of 20
We make what matters work*

F005-006

FireWire IEEE 1394 Cable (6pin/6pin M/M) 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
F005-006
UPC
037332011961
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.23 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
F005-006
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
Firewire
Package contents
6 Foot External Firewire (IEEE 1394) Cable 6 Pin to 6 Pin.
Product Highlights
Gold plated connectors provide superior conductivity
Retail packaging
Lifetime limited warranty (Worldwide)
Premium quadruple-shielded cables with tinned copper braid and aluminum mylar foil on each twisted pair as well as on the cable as a whole
SideA Connector1
6 PIN (MALE)
SideB Connector1
6 PIN (MALE)
SideB Connector3
6 PIN (MALE)
Technology

FireWire
Cable Length
5 - 8ft (1 - 2M)
Connector group
6-pin
Cable Length Range
5 - 8ft (1 - 2M)
Connector
6-pin (male)

Export product specification