Download document () of 20
We make what matters work*
To be discontinued

F005-015

FireWire IEEE 1394 Cable (6pin/6pin M/M) 15 ft. (4.57 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
F005-015
UPC
037332011985
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.51 lb
Compliances
RoHS
Global Catalog
F005-015
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
Firewire
Product Highlights
Premium quadruple-shielded cables with tinned copper braid and aluminum mylar foil on each twisted pair as well as on the cable as a whole
Gold plated connectors provide superior conductivity
SideA Connector1
6 PIN (MALE)
SideB Connector1
6 PIN (MALE)
Technology

FireWire
Connector group
6-pin
Connector
6-pin (male)

Export product specification