Download document () of 20
We make what matters work*

F015-010

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/9pin M/M) 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
F015-010
UPC
037332124616
Product Length/Depth
8.6 in
Product Height
0.5 in
Product Width
5.1 in
Product Weight
0.2 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
F015-010
Product Type
Cable

Product specifications

Relative Humidity
5 to 90 %
Color
Black
Cable Jacket Color
Black
Connector type
Firewire
Package contents
10-ft. (3.05 m) IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/9pin Cable
Product Highlights
Backward compatible to Original FireWire components
Meets FireWire 800 and 1394b Specifications
Lifetime limited warranty (Worldwide)
Twice the Speed of Original FireWire - Data Transfers to 800Mbps
SideA Connector1
9 PIN (MALE)
SideB Connector1
9 PIN (MALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-14° to 131°F (-25° to 55°C)
SideB Connector3
9 PIN (MALE)
Technology

FireWire
Cable Length
9 - 14ft (2 - 4M)
Connector group
9-pin
Cable Length Range
9 - 14ft (2 - 4M)
Connector
9-pin (male)

Export product specification