Download document () of 20
We make what matters work*

F017-010

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
F017-010
UPC
037332124593
Product Length/Depth
7.6 in
Product Height
0.25 in
Product Width
6.1 in
Product Weight
0.3 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
F017-010
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
Firewire
Package contents
10-ft. (3.05 m) IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/6pin Cable
Product Highlights
Meets FireWire 800 and 1394b Specifications
Backward compatible to Original FireWire components
Lifetime limited warranty (Worldwide)
Connects Firewire 800 devices to legacy 1394a ports
SideA Connector1
9 PIN (MALE)
SideB Connector1
6 PIN (MALE)
SideB Connector3
6 PIN (MALE)
Technology

FireWire
Cable Length
9 - 14ft (2 - 4M)
Connector group
6-pin
9-pin
Cable Length Range
9 - 14ft (2 - 4M)
Connector
9-pin (male)
6-pin (male)

Export product specification