FireWire 800 IEEE 1394b Hi-speed Cable (9pin/4pin M/M) 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
F019-006
|
| UPC |
037332124586
|
| Product Length/Depth |
0.5 in
|
| Product Height |
8.5 in
|
| Product Width |
6.9 in
|
| Product Weight |
0.15 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
F019-006
|
| Product Type |
Cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Connector type |
Firewire
|
| Package contents |
6-ft. (1.83 m) IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/4pin Cable
|
| Product Highlights |
Meets FireWire 800 and 1394b Specifications
Connects Firewire 800 devices to legacy 1394a ports Lifetime limited warranty (Worldwide) Backward compatible to Original FireWire components |
| SideA Connector1 |
9 PIN (MALE)
|
| SideB Connector1 |
4 PIN (MALE)
|
| SideB Connector3 |
4 PIN (MALE)
|
| Technology |
FireWire |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Connector group |
9-pin
4-pin |
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
4-pin (male)
9-pin (male) |