Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Champ F2MV mini floodlight
Catalog Number
F2MVMY100/TT
Product Length/Depth
11.25 IN
Product Height
20.13 IN
Product Width
5.44 IN
Product Weight
27.6 LB

Certifications and compliances

Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
IEC
NEC Hazardous Rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X

Product specifications

Lamp Type
HID-Metal halide
Wattage
100W
Mounting Method
Yoke
Material
Copper-free aluminum
Lens Material
Heat and impact resistant glass
Optical Distribution
7x6
Voltage Rating
Tri-tap
Frequency Rating
60 Hz
Trade Size
3/4"
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454