Download document () of 20

FAZ-C30/1-SP

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker-supplementary protector,Single package,Medium levels of inrush current are expected,30A,15 kAIC,Single-pole,277 V,5-10X/n,Q38,50-60 Hz,Standard terminals,C Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-C30/1-SP
EAN
4015081639779
Product Length/Depth
0.69 in
Product Height
1 in
Product Width
3 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
CSA Std. C22.2 No.235
IEC 60947-2
UL 1077
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices. Single packaging of single-pole curves B, C and D for select amperages only.

Physical Attributes

Number of poles
Single-pole
Terminals
Standard
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
30 A
Circuit protection
C curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC
Trip Type
5-10X /n
Voltage rating
277V

Miscellaneous

Application
Suitable for applications where medium levels of inrush current are expected
Quantity
38
Special features
Single package

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.