Download document () of 20

FBP-100

Eaton Bussmann series FBP semiconductor fuse, 150 Vac/dc, 100A RMS, 200 kAIC, Non Indicating, Semiconductor fuse, Blade end X blade end

General specifications

Product Name
Eaton Bussmann series FBP semiconductor fuse
Catalog Number
FBP-100
UPC
051712509121
EAN
5027590059947
Product Length/Depth
4.9 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.15 lb
Warranty
Not Applicable
Certifications
UL Recognized

Electrical rating

Amperage Rating
100A RMS
Interrupt rating
200 kAIC
Voltage rating
150 Vac/dc

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626