Download document () of 20
We make what matters work*

FEF155A020

Eaton Cooper Power series current limiting full range fuse, Fused elbow, 15.5 kV, 20A, 2425 min melt I2t, 12000 max clear I2t, 20 kA max interrupt current, FE

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
FEF155A020
UPC
194006083812
Product Height
11.8 in
Product Diameter
1.6 in
Product Weight
2 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41
Product Type
Current limiting full range fuse

Electrical Rating

Amperage Rating
20 A
Clear I2T - max
12000
Interrupting current - max
20 kA
Minimum melt I2T
2425
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Fused elbow

Type

Fuse type
FE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE