Select your location

Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3040WD05Z04
UPC
786685465326
Product Length/Depth
7 IN
Product Height
6 IN
Product Width
5 IN
Product Weight
4 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC 947-2
UL 489
CSA Std. C22.2 No. 5

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
F-frame
Generator Rating
14 kVA/12 kW at 240 Vac, 29 kVA/23 kW at 480 Vac, 33 kVA/29 kW at 600 Vac
Pickup
Fixed
Amperage Rating
40A
Number Of Poles
Three-pole
Line
KPR1AM
Class
Engine generator
Mounting Hardware
Metric
Prod Load
3T100FB
Feed Type
Reverse
Circuit Breaker Type
FG
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Line side end cap, optional load side
Voltage Rating
600 Vac
Trip Type
Fixed thermal, fixed magnetic