Select your location

Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3100
UPC
786679269749
Product Length/Depth
7 IN
Product Height
6 IN
Product Width
5 IN
Product Weight
4 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
IEC Rated
CSA Certified
UL Listed
IEC 947-2
CSA Std. C22.2 No. 5
UL Listed file E7819
UL 489
QPL17361
Catalog Notes
Includes both line and load terminals

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
F-frame
Generator Rating
36 kVA/29 kW at 240 Vac, 72 kVA/58 kW at 480 Vac, 90 kVA/72 kW at 600 Vac
Pickup
Fixed
Amperage Rating
100A
Number Of Poles
Three-pole
Class
Engine generator
Type
Engine generator
Feed Type
Reverse
Circuit Breaker Type
FG
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Line and load
Voltage Rating
600 Vac
Trip Type
Fixed thermal, fixed magnetic