Select your location

Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3125WD05Z05
UPC
786685465487
Product Length/Depth
7 IN
Product Height
5 IN
Product Width
5 IN
Product Weight
4 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 489
IEC 947-2
CSA Std. C22.2 No. 5

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
F-frame
Generator Rating
45 kVA/36 kW at 240V, 90 kVA/72 kW at 480V, 113 kVA/90 kW at 600V
Pickup
Fixed
Amperage Rating
125A
Number Of Poles
Three-pole
Line
KPR1AM
Class
Engine generator
Prod Load
3TA225FD
Feed Type
Reverse
Circuit Breaker Type
FG
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Line side end cap, optional load side
Voltage Rating
600 Vac
Trip Type
Fixed thermal, fixed magnetic