Select your location

Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3175
UPC
782114415306
Product Length/Depth
7.5 IN
Product Height
5 IN
Product Width
5 IN
Product Weight
3 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
IEC Rated
IEC 947-2
UL 489
CSA Certified
CSA Std. C22.2 No. 5

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
F-frame
Generator Rating
63 kVA/51 kW at 240 Vac, 126 kVA/101 kW at 480 Vac, 158 kVA/126 kW at 600 Vac
Pickup
Fixed
Amperage Rating
175A
Number Of Poles
Three-pole
Class
Engine generator
Feed Type
Reverse
Circuit Breaker Type
FG
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Line and load
Voltage Rating
600 Vac
Trip Type
Fixed thermal, fixed magnetic