Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3225WY05Z06
UPC
786676013444
Product Length/Depth
7.4 IN
Product Height
5.1 IN
Product Width
5.1 IN
Product Weight
4.3 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
UL Listed file E7819
UL 489
IEC 947-2
CSA Std. C22.2 No. 5
QPL17361

Product specifications

Interrupt Rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Frame
F-frame
Generator Rating
81 kVA/65 kW at 240 Vac, 162 kVA/130 kW at 480 Vac, 203 kVA/162 kW at 600 Vac
Pickup
Fixed
Amperage Rating
225A
Number Of Poles
Three-pole
Line
3TA225FD
Class
Engine generator
Prod Load
3TA225FDK
Type
Engine generator
Feed Type
Reverse
Circuit Breaker Type
FG
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Without terminals, optional line side
Voltage Rating
600 Vac
Trip Type
Fixed thermal, fixed magnetic