Download document () of 20

FIG 200 4 BANDHANGER W/HEX NUTS 316

Eaton B-Line series TOLCO Trimline adjustable band hanger, 7.3750" H x 4" D, Steel, Stainless steel type 316, 650 op temp

General specifications

Product Name
Eaton B-Line series TOLCO Trimline adjustable band hanger
Catalog Number
FIG 200 4 BANDHANGER W/HEX NUTS 316
UPC
782051706901
Product Height
7.375 in
Product Diameter
4 in
Product Weight
0.35 lb
Certifications
cUL Listed
UL Listed

Application

Application
Design permit hanger adjustment after installation
Operating temperature - max
650 °F

Model

Model
“Trimline” adjustable band hanger
Special features
Hanger is easily installed around pipe
Type
Band hanger

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.